How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AJ: | 7.25 |
| AG: | 6 | B: | 6.12 |
| F: | 2.88 | T: | 1.25 |
| U: | 0.75 in | BE1: | 0.5 in |
| BF: | 0.53 | I: | 3.77 in |
| V: | 1.94 in | AE2: | 0.31 |
| AD: | 5.18 | AK: | 8.5 |
| C: | 6.94 in | L1: | 8.76 in |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| BD: | 9 | AE1: | 0.51 |
| L: | 5.51 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | HM224 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.307 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.250 in | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

