Grove Gear HM224-100-1-1.250-56C-L9
Part #:HM224-100-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AD: | 5.18 |
| L: | 5.51 in | C: | 6.94 in |
| AG: | 6 | Center Distance (in): | 2.375 in |
| T: | 1.25 | V: | 1.94 in |
| AE2: | 0.31 | BE: | 0.38 in |
| LM: | 7.76 | BD: | 5.88 |
| F: | 2.88 | B: | 6.12 |
| I: | 3.77 in | D: | 2.5 |
| AJ: | 5.88 | AK: | 4.5 |
| AE1: | 0.51 | G: | 1.44 |
| U: | 0.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 20 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

