Grove Gear HM224-100-1-1.438-140TC-L1
Part #:HM224-100-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | F: | 2.88 |
| B: | 6.12 | LM: | 7.76 |
| AE1: | 0.51 | AG: | 6 |
| T: | 1.438 | AD: | 5.18 |
| I: | 3.77 in | AK: | 4.5 |
| V: | 1.94 in | AE2: | 0.31 |
| BD: | 5.88 | G: | 1.44 |
| C: | 6.94 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | D: | 2.5 |
| BE: | 0.38 in | U: | 0.75 in |
| BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.307 | Assembly: | HM-1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

