Grove Gear HM224-100-1-1.438-140TC-L2
Part #:HM224-100-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AD: | 5.18 |
| G: | 1.44 | B: | 6.12 |
| L: | 5.51 in | AJ: | 5.88 |
| BD: | 5.88 | F: | 2.88 |
| I: | 3.77 in | AK: | 4.5 |
| AG: | 6 | V: | 1.94 in |
| D: | 2.5 | AE1: | 0.51 |
| LM: | 7.76 | U: | 0.75 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| C: | 6.94 in |
Technical Specifications
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.307 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

