Grove Gear HM224-100-1-1.438-140TC-L9
Part #:HM224-100-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | V: | 1.94 in |
| AK: | 4.5 | T: | 1.438 |
| AD: | 5.18 | U: | 0.75 in |
| D: | 2.5 | AE1: | 0.51 |
| F: | 2.88 | AG: | 6 |
| G: | 1.44 | BF: | 0.41 |
| I: | 3.77 in | LM: | 7.76 |
| L: | 5.51 in | B: | 6.12 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | BD: | 5.88 |
| C: | 6.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Assembly: | HM-1 |
| Output RPM: | 17.5 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

