How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 9 |
| AE2: | 0.31 | AE1: | 0.51 |
| B: | 6.12 | U: | 0.75 in |
| I: | 3.77 in | C: | 6.94 in |
| AK: | 8.5 | L: | 5.51 in |
| BE1: | 0.5 in | AD: | 5.18 |
| AJ: | 7.25 | F: | 2.88 |
| G: | 1.44 | AG: | 6 |
| D: | 2.5 | BF: | 0.53 |
| V: | 1.94 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HM224 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.307 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

