How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BF: | 0.53 |
| AE2: | 0.31 | L1: | 8.76 in |
| AD: | 5.18 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| G: | 1.44 | AE1: | 0.51 |
| C: | 6.94 in | BE1: | 0.5 in |
| I: | 3.77 in | D: | 2.5 |
| U: | 0.75 in | AG: | 6 |
| V: | 1.94 in | F: | 2.88 |
| T: | 1.438 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Assembly: | HM-1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

