How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.44 |
| F: | 2.88 | AG: | 6 |
| AK: | 8.5 | B: | 6.12 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | T: | 1.438 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 2.5 | BD: | 9 |
| I: | 3.77 in | BF: | 0.53 |
| AD: | 5.18 | L1: | 8.76 in |
| L: | 5.51 in | C: | 6.94 in |
| V: | 1.94 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM224 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.307 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

