Grove Gear HM224-100-2-1.000-140TC-L2
Part #:HM224-100-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | D: | 2.5 |
| AG: | 6 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AK: | 4.5 | U: | 0.75 in |
| AE1: | 0.51 | C: | 6.94 in |
| F: | 2.88 | LM: | 7.76 |
| G: | 1.44 | L: | 5.51 in |
| B: | 6.12 | AE2: | 0.31 |
| BD: | 5.88 | T: | 1 |
| I: | 3.77 in | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Ratio: | 100:1 | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

