Grove Gear HM224-100-2-1.000-140TC-L9
Part #:HM224-100-2-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AE1: | 0.51 |
| AK: | 4.5 | T: | 1 |
| B: | 6.12 | U: | 0.75 in |
| L: | 5.51 in | LM: | 7.76 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | V: | 1.94 in |
| AG: | 6 | AD: | 5.18 |
| G: | 1.44 | AJ: | 5.88 |
| BE: | 0.38 in | F: | 2.88 |
| I: | 3.77 in | D: | 2.5 |
| BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.307 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Bore Code: | 16 | Assembly: | HM-2 |
| Output Diameter (in): | 1.000 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

