How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | G: | 1.44 |
| AJ: | 7.25 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| U: | 0.75 in | L: | 5.51 in |
| D: | 2.5 | B: | 6.12 |
| BE1: | 0.5 in | I: | 3.77 in |
| F: | 2.88 | AK: | 8.5 |
| AG: | 6 | C: | 6.94 in |
| AE1: | 0.51 | BF: | 0.53 |
| V: | 1.94 in | BD: | 9 |
| T: | 1 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.307 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

