How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE1: | 0.5 in |
| U: | 0.75 in | T: | 1 |
| AG: | 6 | BF: | 0.53 |
| L: | 5.51 in | BD: | 9 |
| G: | 1.44 | B: | 6.12 |
| AE1: | 0.51 | F: | 2.88 |
| L1: | 8.76 in | AJ: | 7.25 |
| AD: | 5.18 | AE2: | 0.31 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| D: | 2.5 | C: | 6.94 in |
| V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.307 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

