How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | I: | 3.77 in |
| AE2: | 0.31 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| L: | 5.51 in | AG: | 6 |
| D: | 2.5 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 6.94 in | F: | 2.88 |
| T: | 1 | AD: | 5.18 |
| BF: | 0.53 | G: | 1.44 |
| AK: | 8.5 | U: | 0.75 in |
| AE1: | 0.51 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HM224 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 0.307 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

