Grove Gear HM224-100-2-1.000-56C-L1
Part #:HM224-100-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE2: | 0.31 |
| BE: | 0.38 in | U: | 0.75 in |
| B: | 6.12 | AK: | 4.5 |
| AD: | 5.18 | L: | 5.51 in |
| V: | 1.94 in | G: | 1.44 |
| AG: | 6 | AJ: | 5.88 |
| BF: | 0.41 | C: | 6.94 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| F: | 2.88 | I: | 3.77 in |
| AE1: | 0.51 | LM: | 7.76 |
| D: | 2.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio: | 100:1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.307 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

