Grove Gear HM224-100-2-1.000-56C-L2
Part #:HM224-100-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.51 |
| AG: | 6 | AD: | 5.18 |
| BF: | 0.41 | C: | 6.94 in |
| U: | 0.75 in | BD: | 5.88 |
| V: | 1.94 in | LM: | 7.76 |
| AJ: | 5.88 | I: | 3.77 in |
| D: | 2.5 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | T: | 1 |
| B: | 6.12 | G: | 1.44 |
| L: | 5.51 in | F: | 2.88 |
| AE2: | 0.31 |
Technical Specifications
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.307 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 16 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

