Grove Gear HM224-100-2-1.000-56C-L4
Part #:HM224-100-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | BF: | 0.41 |
| L: | 5.51 in | F: | 2.88 |
| I: | 3.77 in | B: | 6.12 |
| BE: | 0.38 in | U: | 0.75 in |
| BD: | 5.88 | V: | 1.94 in |
| D: | 2.5 | C: | 6.94 in |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| AG: | 6 | AK: | 4.5 |
| T: | 1 | AE2: | 0.31 |
| AE1: | 0.51 | AJ: | 5.88 |
| G: | 1.44 |
Technical Specifications
| Ratio: | 100:1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.307 |
| Output RPM: | 17.5 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

