How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | F: | 2.88 |
| V: | 1.94 in | L1: | 8.76 in |
| G: | 1.44 | T: | 1.125 |
| I: | 3.77 in | AD: | 5.18 |
| BE1: | 0.5 in | C: | 6.94 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| D: | 2.5 | BD: | 9 |
| BF: | 0.53 | AE2: | 0.31 |
| AE1: | 0.51 | AJ: | 7.25 |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.307 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output RPM: | 17.5 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

