How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | B: | 6.12 |
| T: | 1.188 | BD: | 9 |
| AD: | 5.18 | BF: | 0.53 |
| U: | 0.75 in | D: | 2.5 |
| I: | 3.77 in | C: | 6.94 in |
| AJ: | 7.25 | V: | 1.94 in |
| AG: | 6 | G: | 1.44 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| L: | 5.51 in | AK: | 8.5 |
| AE2: | 0.31 | BE1: | 0.5 in |
| AE1: | 0.51 |
Technical Specifications
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.307 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

