How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | AE1: | 0.51 |
| BF: | 0.53 | L1: | 8.76 in |
| L: | 5.51 in | D: | 2.5 |
| T: | 1.188 | B: | 6.12 |
| Center Distance (in): | 2.375 in | AG: | 6 |
| F: | 2.88 | AE2: | 0.31 |
| AD: | 5.18 | I: | 3.77 in |
| V: | 1.94 in | AJ: | 7.25 |
| U: | 0.75 in | G: | 1.44 |
| C: | 6.94 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

