How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.77 in |
| BE: | 0.38 in | AK: | 4.5 |
| AD: | 5.18 | U: | 0.75 in |
| D: | 2.5 | L: | 5.51 in |
| AE1: | 0.51 | BD: | 5.88 |
| T: | 1.188 | C: | 6.94 in |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | LM: | 7.76 |
| V: | 1.94 in | BF: | 0.41 |
| AG: | 6 | F: | 2.88 |
| B: | 6.12 |
Technical Specifications
| Model Code: | HM224 | Input HP @ 1750 RPM: | 0.307 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

