Grove Gear HM224-100-2-1.250-140TC-L3
Part #:HM224-100-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 3.77 in |
| BE: | 0.38 in | T: | 1.25 |
| G: | 1.44 | B: | 6.12 |
| V: | 1.94 in | AE2: | 0.31 |
| C: | 6.94 in | AG: | 6 |
| AD: | 5.18 | AK: | 4.5 |
| AJ: | 5.88 | U: | 0.75 in |
| AE1: | 0.51 | F: | 2.88 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| D: | 2.5 | LM: | 7.76 |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.307 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

