Grove Gear HM224-100-2-1.250-140TC-L4
Part #:HM224-100-2-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AK: | 4.5 |
| BD: | 5.88 | I: | 3.77 in |
| AE1: | 0.51 | BE: | 0.38 in |
| L: | 5.51 in | U: | 0.75 in |
| F: | 2.88 | V: | 1.94 in |
| AG: | 6 | T: | 1.25 |
| LM: | 7.76 | AJ: | 5.88 |
| D: | 2.5 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| B: | 6.12 | BF: | 0.41 |
| AE2: | 0.31 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.307 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

