Grove Gear HM224-100-2-1.250-140TC-L9
Part #:HM224-100-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| BD: | 5.88 | B: | 6.12 |
| V: | 1.94 in | AK: | 4.5 |
| BF: | 0.41 | C: | 6.94 in |
| LM: | 7.76 | G: | 1.44 |
| L: | 5.51 in | AG: | 6 |
| U: | 0.75 in | F: | 2.88 |
| AE2: | 0.31 | D: | 2.5 |
| AD: | 5.18 | T: | 1.25 |
| BE: | 0.38 in | AE1: | 0.51 |
| I: | 3.77 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.250 in | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.307 | Motor Frame Size: | 140TC |
| Ratio: | 100:1 | Model Code: | HM224 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

