How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 1.94 in | AD: | 5.18 |
| L1: | 8.76 in | F: | 2.88 |
| L: | 5.51 in | D: | 2.5 |
| B: | 6.12 | G: | 1.44 |
| BD: | 9 | AE2: | 0.31 |
| AE1: | 0.51 | T: | 1.25 |
| AJ: | 7.25 | U: | 0.75 in |
| AG: | 6 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.307 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

