How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BF: | 0.53 |
| L1: | 8.76 in | C: | 6.94 in |
| BE1: | 0.5 in | U: | 0.75 in |
| BD: | 9 | B: | 6.12 |
| AD: | 5.18 | AE2: | 0.31 |
| F: | 2.88 | AE1: | 0.51 |
| V: | 1.94 in | G: | 1.44 |
| AG: | 6 | T: | 1.25 |
| D: | 2.5 | I: | 3.77 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| AK: | 8.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.307 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

