How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| L1: | 8.76 in | I: | 3.77 in |
| D: | 2.5 | F: | 2.88 |
| T: | 1.25 | B: | 6.12 |
| BE1: | 0.5 in | L: | 5.51 in |
| BD: | 9 | AJ: | 7.25 |
| AE1: | 0.51 | U: | 0.75 in |
| AG: | 6 | AE2: | 0.31 |
| AD: | 5.18 | AK: | 8.5 |
| G: | 1.44 | BF: | 0.53 |
| V: | 1.94 in |
Technical Specifications
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.307 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 20 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

