How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L1: | 8.76 in |
| BE1: | 0.5 in | L: | 5.51 in |
| V: | 1.94 in | F: | 2.88 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| G: | 1.44 | D: | 2.5 |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.31 | I: | 3.77 in |
| AJ: | 7.25 | AD: | 5.18 |
| C: | 6.94 in | AE1: | 0.51 |
| T: | 1.25 | B: | 6.12 |
| AG: | 6 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.307 |
| Model Code: | HM224 | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

