How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | F: | 2.88 |
| L: | 5.51 in | AG: | 6 |
| G: | 1.44 | L1: | 8.76 in |
| AJ: | 7.25 | V: | 1.94 in |
| T: | 1.25 | AD: | 5.18 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | BF: | 0.53 |
| D: | 2.5 | BE1: | 0.5 in |
| I: | 3.77 in | AE2: | 0.31 |
| B: | 6.12 | C: | 6.94 in |
| AK: | 8.5 |
Technical Specifications
| Assembly: | HM-2 | Model Code: | HM224 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Output Diameter (in): | 1.250 in | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 0.307 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

