Grove Gear HM224-100-2-1.438-140TC
Part #:HM224-100-2-1.438-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 2.88 |
| BF: | 0.41 | LM: | 7.76 |
| D: | 2.5 | G: | 1.44 |
| I: | 3.77 in | C: | 6.94 in |
| AE1: | 0.51 | BD: | 5.88 |
| AD: | 5.18 | B: | 6.12 |
| AK: | 4.5 | U: | 0.75 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | T: | 1.438 |
| V: | 1.94 in | AJ: | 5.88 |
| AG: | 6 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.307 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | HM224 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

