Grove Gear HM224-100-2-1.438-140TC-L1
Part #:HM224-100-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BF: | 0.41 |
| AE2: | 0.31 | AG: | 6 |
| D: | 2.5 | V: | 1.94 in |
| G: | 1.44 | B: | 6.12 |
| AE1: | 0.51 | C: | 6.94 in |
| AD: | 5.18 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| LM: | 7.76 | I: | 3.77 in |
| U: | 0.75 in | L: | 5.51 in |
| F: | 2.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

