Grove Gear HM224-100-2-1.438-140TC-L2
Part #:HM224-100-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | D: | 2.5 |
| F: | 2.88 | V: | 1.94 in |
| AG: | 6 | AE1: | 0.51 |
| LM: | 7.76 | AE2: | 0.31 |
| AK: | 4.5 | B: | 6.12 |
| AJ: | 5.88 | L: | 5.51 in |
| C: | 6.94 in | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.77 in |
| T: | 1.438 | G: | 1.44 |
| AD: | 5.18 | U: | 0.75 in |
| BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.307 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Output RPM: | 17.5 | Assembly: | HM-2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

