Grove Gear HM224-100-2-1.438-140TC-L9
Part #:HM224-100-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | C: | 6.94 in |
| L: | 5.51 in | F: | 2.88 |
| AD: | 5.18 | B: | 6.12 |
| I: | 3.77 in | T: | 1.438 |
| AG: | 6 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | U: | 0.75 in |
| BD: | 5.88 | AE2: | 0.31 |
| G: | 1.44 | LM: | 7.76 |
| BE: | 0.38 in | V: | 1.94 in |
| BF: | 0.41 | D: | 2.5 |
| AJ: | 5.88 |
Technical Specifications
| Model Code: | HM224 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.307 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HM-2 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

