How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | C: | 6.94 in |
| AK: | 8.5 | AD: | 5.18 |
| V: | 1.94 in | BF: | 0.53 |
| AE1: | 0.51 | G: | 1.44 |
| AG: | 6 | F: | 2.88 |
| L1: | 8.76 in | AJ: | 7.25 |
| U: | 0.75 in | L: | 5.51 in |
| AE2: | 0.31 | I: | 3.77 in |
| BD: | 9 | B: | 6.12 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| D: | 2.5 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.307 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 648 in/lbs |

