Grove Gear HM224-100-2-1.438-56C-L2
Part #:HM224-100-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | I: | 3.77 in |
| F: | 2.88 | AK: | 4.5 |
| V: | 1.94 in | BE: | 0.38 in |
| AE2: | 0.31 | L: | 5.51 in |
| AG: | 6 | AJ: | 5.88 |
| C: | 6.94 in | BF: | 0.41 |
| T: | 1.438 | LM: | 7.76 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | BD: | 5.88 |
| AD: | 5.18 | AE1: | 0.51 |
| B: | 6.12 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.307 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

