Grove Gear HM224-15-1-1.000-140TC-L2
Part #:HM224-15-1-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | BF: | 0.41 |
| AE1: | 0.51 | L: | 5.51 in |
| LM: | 7.76 | D: | 2.5 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AG: | 6 | I: | 3.77 in |
| BE: | 0.38 in | B: | 6.12 |
| V: | 1.94 in | AD: | 5.18 |
| AJ: | 5.88 | T: | 1 |
| AK: | 4.5 | U: | 0.75 in |
| G: | 1.44 | C: | 6.94 in |
| F: | 2.88 |
Technical Specifications
| Assembly: | HM-1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Model Code: | HM224 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Ratio: | 15:1 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.303 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

