Grove Gear HM224-15-1-1.000-140TC-L3
Part #:HM224-15-1-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| G: | 1.44 | AE1: | 0.51 |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | V: | 1.94 in |
| LM: | 7.76 | AD: | 5.18 |
| B: | 6.12 | C: | 6.94 in |
| L: | 5.51 in | I: | 3.77 in |
| F: | 2.88 | AG: | 6 |
| D: | 2.5 | BE: | 0.38 in |
| T: | 1 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.303 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Model Code: | HM224 |
| Output Diameter (in): | 1.000 in | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Ratio Range: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

