Grove Gear HM224-15-1-1.000-140TC-L9
Part #:HM224-15-1-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | V: | 1.94 in |
| BF: | 0.41 | I: | 3.77 in |
| U: | 0.75 in | BD: | 5.88 |
| AG: | 6 | BE: | 0.38 in |
| LM: | 7.76 | AE1: | 0.51 |
| B: | 6.12 | D: | 2.5 |
| G: | 1.44 | L: | 5.51 in |
| AJ: | 5.88 | AE2: | 0.31 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | C: | 6.94 in |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HM-1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 2.303 |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

