How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | V: | 1.94 in |
| L: | 5.51 in | AE2: | 0.31 |
| BD: | 9 | AE1: | 0.51 |
| L1: | 8.76 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| C: | 6.94 in | BE1: | 0.5 in |
| BF: | 0.53 | U: | 0.75 in |
| F: | 2.88 | G: | 1.44 |
| AJ: | 7.25 | B: | 6.12 |
| AG: | 6 | D: | 2.5 |
| T: | 1 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.303 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Model Code: | HM224 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

