How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | BD: | 9 |
| L: | 5.51 in | AG: | 6 |
| G: | 1.44 | F: | 2.88 |
| T: | 1 | AK: | 8.5 |
| I: | 3.77 in | C: | 6.94 in |
| BE1: | 0.5 in | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| AD: | 5.18 | U: | 0.75 in |
| BF: | 0.53 | L1: | 8.76 in |
| AE2: | 0.31 | V: | 1.94 in |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HM224 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.000 in |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.303 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

