Grove Gear HM224-15-1-1.000-56C-L1
Part #:HM224-15-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| T: | 1 | U: | 0.75 in |
| B: | 6.12 | LM: | 7.76 |
| F: | 2.88 | BF: | 0.41 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AG: | 6 |
| I: | 3.77 in | BE: | 0.38 in |
| AE2: | 0.31 | AJ: | 5.88 |
| C: | 6.94 in | D: | 2.5 |
| L: | 5.51 in | AE1: | 0.51 |
| AD: | 5.18 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 15:1 |
| Model Code: | HM224 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.303 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

