Grove Gear HM224-15-1-1.000-56C-L3
Part #:HM224-15-1-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 5.51 in |
| T: | 1 | BD: | 5.88 |
| BF: | 0.41 | B: | 6.12 |
| D: | 2.5 | F: | 2.88 |
| AE1: | 0.51 | G: | 1.44 |
| C: | 6.94 in | AD: | 5.18 |
| I: | 3.77 in | AJ: | 5.88 |
| AE2: | 0.31 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| V: | 1.94 in | U: | 0.75 in |
| AG: | 6 |
Technical Specifications
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.303 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

