How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | D: | 2.5 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.125 | BD: | 5.88 |
| AD: | 5.18 | L: | 5.51 in |
| BF: | 0.41 | I: | 3.77 in |
| AE2: | 0.31 | U: | 0.75 in |
| V: | 1.94 in | LM: | 7.76 |
| B: | 6.12 | C: | 6.94 in |
| G: | 1.44 | F: | 2.88 |
| AG: | 6 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.303 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

