How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | C: | 6.94 in |
| I: | 3.77 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| G: | 1.44 | L: | 5.51 in |
| B: | 6.12 | AE2: | 0.31 |
| U: | 0.75 in | D: | 2.5 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | AG: | 6 |
| AE1: | 0.51 | L1: | 8.76 in |
| BE1: | 0.5 in | T: | 1.125 |
| AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.303 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

