How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AE1: | 0.51 |
| G: | 1.44 | V: | 1.94 in |
| B: | 6.12 | L1: | 8.76 in |
| T: | 1.125 | AK: | 8.5 |
| C: | 6.94 in | AJ: | 7.25 |
| D: | 2.5 | AG: | 6 |
| U: | 0.75 in | I: | 3.77 in |
| BE1: | 0.5 in | L: | 5.51 in |
| AD: | 5.18 | BD: | 9 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| BF: | 0.53 |
Technical Specifications
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.303 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

