How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AK: | 8.5 |
| BD: | 9 | AE1: | 0.51 |
| AE2: | 0.31 | L: | 5.51 in |
| G: | 1.44 | V: | 1.94 in |
| B: | 6.12 | F: | 2.88 |
| I: | 3.77 in | D: | 2.5 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| BE1: | 0.5 in | AD: | 5.18 |
| BF: | 0.53 | U: | 0.75 in |
| AJ: | 7.25 | L1: | 8.76 in |
| C: | 6.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.303 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Bore Code: | 18 |
| Model Code: | HM224 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

