How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | D: | 2.5 |
| AE1: | 0.51 | U: | 0.75 in |
| BD: | 5.88 | AK: | 4.5 |
| L: | 5.51 in | LM: | 7.76 |
| T: | 1.188 | G: | 1.44 |
| AJ: | 5.88 | V: | 1.94 in |
| BE: | 0.38 in | I: | 3.77 in |
| B: | 6.12 | AD: | 5.18 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AG: | 6 | AE2: | 0.31 |
| C: | 6.94 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 2.303 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

