How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | B: | 6.12 |
| G: | 1.44 | AJ: | 7.25 |
| D: | 2.5 | T: | 1.188 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| C: | 6.94 in | AE2: | 0.31 |
| I: | 3.77 in | AK: | 8.5 |
| AE1: | 0.51 | BD: | 9 |
| AG: | 6 | L: | 5.51 in |
| V: | 1.94 in | AD: | 5.18 |
| L1: | 8.76 in | BF: | 0.53 |
| F: | 2.88 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output RPM: | 116.7 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 2.303 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

