How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | T: | 1.188 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| BE1: | 0.5 in | AD: | 5.18 |
| L1: | 8.76 in | BF: | 0.53 |
| AK: | 8.5 | D: | 2.5 |
| AE2: | 0.31 | AG: | 6 |
| G: | 1.44 | AJ: | 7.25 |
| V: | 1.94 in | C: | 6.94 in |
| I: | 3.77 in | AE1: | 0.51 |
| F: | 2.88 | BD: | 9 |
| U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 2.303 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Model Code: | HM224 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

