How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | U: | 0.75 in |
| T: | 1.188 | Center Distance (in): | 2.375 in |
| B: | 6.12 | BD: | 5.88 |
| AG: | 6 | AK: | 4.5 |
| C: | 6.94 in | AD: | 5.18 |
| I: | 3.77 in | BF: | 0.41 |
| LM: | 7.76 | BE: | 0.38 in |
| V: | 1.94 in | L: | 5.51 in |
| AE2: | 0.31 | AE1: | 0.51 |
| G: | 1.44 | AJ: | 5.88 |
| D: | 2.5 |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 116.7 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.303 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | Ratio Range: | 15:1 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

