Grove Gear HM224-15-1-1.188-56C-L3
Part #:HM224-15-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.41 |
| AG: | 6 | D: | 2.5 |
| AK: | 4.5 | L: | 5.51 in |
| AD: | 5.18 | U: | 0.75 in |
| G: | 1.44 | BD: | 5.88 |
| C: | 6.94 in | V: | 1.94 in |
| B: | 6.12 | AJ: | 5.88 |
| F: | 2.88 | AE2: | 0.31 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AE1: | 0.51 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | HM-1 | Bore Code: | 19 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.303 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

